Schneider-Electric
 
MTN639180 picture- web-product-data-sheet
MTN639180
Valve adapter VA80 for thermoelectric valve drive
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Valve adaptor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.900 cm
Package 1 Width 5.300 cm
Package 1 Length 11.800 cm
Package 1 Weight 42.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 80
Package 2 Height 20.100 cm
Package 2 Width 30.400 cm
Package 2 Length 40.400 cm
Package 2 Weight 3.814 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months