This Application will be decommissioned as of January 7th 2025

MTN639190 |
Schneider-Electric
 
MTN639190 picture- web-product-data-sheet
MTN639190
Programming magnet
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Programming magnet
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 2.7 cm
Package 1 Length 2.7 cm
Package 1 Weight 11 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months