Schneider-Electric
 
MTN644892 picture- web-product-data-sheet
MTN644892
Binary input REG-K/4x24, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Binary input
Bus type KNX
Complementary
Total number of 18 mm modules 2.5
Wiring device mounting DIN rail
[Ue] rated operational voltage 24 V AC/DC 50 Hz
Number of inputs 4
Input type Binary
Local signalling LED
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.100 cm
Package 1 Width 7.700 cm
Package 1 Length 9.700 cm
Package 1 Weight 152.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 19.600 cm
Package 2 Width 30.800 cm
Package 2 Length 41.600 cm
Package 2 Weight 4.720 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months