Schneider-Electric
 
MTN645094 picture- web-product-data-sheet
MTN645094
KNX fan coil actuator REG-K, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Heating actuator
Operating mode Manual
KNX bus system
Bus type KNX
Rated output 0.5 A - 5 x for output continuous 0 to 100 %
0.5 A for output switching on/off
Rated input Signal voltage (SELV): 2 x binary
Complementary
Total number of 18 mm modules 4
Wiring device mounting DIN rail
[Ue] rated operational voltage 207...253 V
Load type Valve: 230 V AC
Valve: 24 V AC
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.100 cm
Package 1 Width 12.600 cm
Package 1 Length 15.900 cm
Package 1 Weight 332.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 19.700 cm
Package 2 Width 30.600 cm
Package 2 Length 41.000 cm
Package 2 Weight 3.688 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months