Schneider-Electric
 
MTN646991 picture- web-product-data-sheet
MTN646991
Control unit 0-10 V REG-K/3-gang with manual mode, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Control unit 0-10 V
Operating mode KNX bus system
Manual
Bus type KNX
Complementary
Total number of 18 mm modules 4
Mounting support DIN rail
[Ue] rated operational voltage 100...240 V AC 50...60 Hz
Input current 0.12…100 mA
Analogue output type Voltage
Analogue output range 1...10 V
Number of outputs 3
[In] rated current 16 A
Load type Incandescent lamps: <= 1600 W, 100 V AC
Incandescent lamps: <= 3600 W, 230 V AC
Incandescent lamps: <= 3840 W, 240 V AC
Halogen lamps: <= 1086 W, 100 V AC
Halogen lamps: <= 2500 W, 230 V AC
Halogen lamps: <= 2608 W, 240 V AC
Parallel compensated fluorescent lamp: <= 1086 VA, 100 V AC
Parallel compensated fluorescent lamp: <= 2500 VA, 230 V AC
Parallel compensated fluorescent lamp: <= 2608 VA, 240 V AC
Capacitive: , 16 A, 200 µF, 100...240 V AC
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 12.600 cm
Package 1 Length 15.800 cm
Package 1 Weight 340.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.580 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months