Schneider-Electric
 
MTN647595 picture- web-product-data-sheet
MTN647595
Switch actuator REG-K/4x230/16 w. manual mode and current detection, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Switch actuator
Operating mode Manual
Bus type KNX
Modular device additional info Connectable with different phases
Number of contacts 4
Complementary
Function available Current detection
Total number of 18 mm modules 4
Mounting support DIN rail
[Ue] rated operational voltage 230 V
Network frequency 50...60 Hz
[In] rated current 0.1…16 A
Load type Incandescent lamps: <= 3600 W, 230 V AC
Halogen lamps: <= 2500 W, 230 V AC
Parallel compensated fluorescent lamp: <= 2500 VA, 230 V AC
Capacitive: , 16 A, 200 µF, 100...240 V AC
Motor: <= 1000 W, 230 V AC
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.100 cm
Package 1 Width 13.600 cm
Package 1 Length 15.900 cm
Package 1 Weight 372.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 19.700 cm
Package 2 Width 30.600 cm
Package 2 Length 40.400 cm
Package 2 Weight 4.106 kg
Offer Sustainability
SCIP Number Eacda3a5-c167-477b-9789-e360abe67cb6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months