Schneider-Electric
 
MTN649202 picture- web-product-data-sheet
MTN649202
Switch actuator REG-K/2x230/10 with manual mode, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Switch actuator
Operating mode Manual
Bus type KNX
Number of contacts 2
Complementary
Total number of 18 mm modules 2.5
Mounting support DIN rail
[Ue] rated operational voltage 230 V
Network frequency 50...60 Hz
[In] rated current 10 A
Local signalling LED
Load type Halogen lamps: <= 1700 W, 230 V AC
Incandescent lamps: <= 2000 W, 230 V AC
Capacitive: , 105 µF, 230 V AC
Fluorescent lamps: <= 1800 VA, 230 V AC
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 255 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months