Schneider-Electric
 
MTN649310 picture- web-product-data-sheet
MTN649310
Universal dimming actuator REG-K/230/1000 W, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Dimming actuator
Operating mode KNX bus system
Manual
Bus type KNX
Complementary
Total number of 18 mm modules 4
Mounting support DIN rail
[Ue] rated operational voltage 110...230 V
Network frequency 50/60 Hz
Input type 1 x push-button: 230 V AC
1 x electronic push-button: 230 V AC
Number of outputs 1
Local signalling LED
Load type Incandescent lamps: 30...1000 W at 230 V 50 Hz AC
Incandescent lamps: 30...850 W at 230 V 60 Hz AC
Incandescent lamps: 14...480 W at 110 V 50 Hz AC
Incandescent lamps: 14...400 W at 110 V 60 Hz AC
Inductive: 50...1000 W at 230 V 50 Hz AC
Inductive: 50...850 W at 230 V 60 Hz AC
Inductive: 24...480 W at 110 V 50 Hz AC
Inductive: 24...400 W at 110 V 60 Hz AC
Capacitive: 50...1000 W at 230 V 50 Hz AC
Capacitive: 50...850 W at 230 V 60 Hz AC
Capacitive: 24...480 W at 110 V 50 Hz AC
Capacitive: 24...400 W at 110 V 60 Hz AC
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 12.5 cm
Package 1 Length 16.0 cm
Package 1 Weight 281.9 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.337 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months