Schneider-Electric
 
MTN649804 picture- web-product-data-sheet
MTN649804
Blind actuator REG-K/4x/10 with manual mode, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Blind actuator
Operating mode Manual
KNX bus system
Bus type KNX
Complementary
Total number of 18 mm modules 4
Mounting support DIN rail
[Ue] rated operational voltage 100...240 V AC 50...60 Hz
[In] rated current 10 A
Number of outputs 4
Load type Motor: 434 W, 100 V AC
Motor: 1000 W, 230 V AC
Motor: 1043 W, 240 V AC
Local signalling LED
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 12.5 cm
Package 1 Length 16.0 cm
Package 1 Weight 385.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.166 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 742aa773-90f8-499c-9f60-f02cbbc0de1e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months