Schneider-Electric
 
MTN649808 picture- web-product-data-sheet
MTN649808
Blind actuator REG-K/8x/10 with manual mode, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Blind actuator
Operating mode Manual
KNX bus system
Bus type KNX
Complementary
Total number of 18 mm modules 8
Mounting support DIN rail
[Ue] rated operational voltage 230 V AC 50/60 Hz
[In] rated current 10 A
Number of outputs 8
Load type Motor: 1000 VA, 230 V AC
Local signalling LED
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 12.700 cm
Package 1 Length 28.000 cm
Package 1 Weight 708.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.644 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Eacda3a5-c167-477b-9789-e360abe67cb6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months