Schneider-Electric
 
MTN649912 picture- web-product-data-sheet
MTN649912
Blind / switch actuator REG-K/12x/24x/10 with manual mode, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Blind switch actuator
Operating mode KNX bus system
Manual
Bus type KNX
Complementary
Total number of 18 mm modules 12
Mounting support DIN rail
[Ue] rated operational voltage 100...240 V AC 50...60 Hz
[In] rated current 10 A
Number of outputs 12
Load type Motor: 434 W, 100 V AC
Motor: 1000 W, 230 V AC
Motor: 1043 W, 240 V AC
Incandescent lamps: <= 869 W, 100 V AC
Incandescent lamps: <= 2000 W, 230 V AC
Incandescent lamps: <= 2086 W, 240 V AC
Halogen lamps: <= 739 W, 100 V AC
Halogen lamps: <= 1700 W, 230 V AC
Halogen lamps: <= 1773 W, 240 V AC
Parallel compensated fluorescent lamp: <= 434 VA, 100 V AC
Parallel compensated fluorescent lamp: <= 1000 VA, 230 V AC
Parallel compensated fluorescent lamp: <= 1043 VA, 240 V AC
Capacitive: , 10 A, 105 µF, 100...240 V AC
Local signalling LED
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 27.8 cm
Package 1 Weight 1.01 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months