Schneider-Electric
 
MTN6502- web-product-data-sheet
MTN6502-0105
SpaceLogic KNX IP Interface DIN Rail
Schneider Electric
Characteristics
Main
Range of product SpaceLogic KNX
Range SpaceLogic KNX
Product or component type IP interface device
Bus type KNX
Market segment Commercial
Residential
Complementary
Function available Supports KNX Secure
Material PC
Control type 2 push-buttons
Local signalling 3 LEDs
Software type Updateable software
Communication network type Ethernet RJ45
Communication port protocol Ethernet TCP/IP
KNX
UDP/IP
KNX IP security
KNX data security
KNX long frame
ARP
ICMP
IGMP V2
Transmission rate 10/100 Mbit/s
Connections - terminals Ethernet: RJ45 connector
KNX: BUS
Total number of 18 mm modules 1
Mounting support DIN rail
[Ue] rated operational voltage 24 V
Environment
Relative humidity 5…93 %
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -5…45 °C
Standards EMC directive
EN 50491-3
EN 50491-5-2
EN 50491-5-3
EN 61000-6-2
EN 61000-6-3
EN 50581 : 2012
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 7.0 cm
Package 1 Length 9.5 cm
Package 1 Weight 86.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.984 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins