Schneider-Electric
 
MTN6600- web-product-data-sheet
MTN6600-0603
Merten KNX - Energy meter - 3 x 230 V - 16 A
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Energy meter
Bus type KNX
Number of channels 3
Colour White (RAL 9003)
Complementary
Type of measurement Power
Current
Energy consumption
Function available Energy management
Alarm threshold
Adjustable tolerance
[Us] rated supply voltage 24 V DC, <12.5 mA
Input voltage 230 V AC 50/60 Hz
Input current 16 A by channel
Accuracy class Class 1 active energy conforming to IEC 61557-12
Measurement accuracy Power: +/- 10 %
Current: +/- 10 %
Input type Current transformer 0...20 mA
18 mm pitches 4
Mounting support DIN rail
Control type Manually operated: program mode
Local signalling Green LED for RUN
Red LED for program mode
Green and red LED for channel status
Connections - terminals Bus terminal for KNX bus
2.5 mm² screw terminals for input
Height 90 mm
Width 72 mm
Depth 65 mm
Environment
IP degree of protection IP20
Ambient air temperature for operation -5…45 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.300 cm
Package 1 Width 12.700 cm
Package 1 Length 15.900 cm
Package 1 Weight 242.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 19.400 cm
Package 2 Width 30.700 cm
Package 2 Length 40.600 cm
Package 2 Weight 2.794 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins