Schneider-Electric
 
MTN6606- web-product-data-sheet
MTN6606-0008
Year time switch REG-K/8/800
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Time switch
Bus type KNX
Function available With summer/winter time function
With weekly program
Automatic time changeover via DCF/GPS antenna
Possibility to program externally
With annual program
With daily program
Modular device additional info Synchronise time over the bus
Number of channels 8
Complementary
Total number of 18 mm modules 3
Mounting support DIN rail
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 8.400 cm
Package 1 Length 10.400 cm
Package 1 Weight 198.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 19.700 cm
Package 2 Width 30.900 cm
Package 2 Length 40.200 cm
Package 2 Weight 1.582 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 864b0a80-3a57-457e-ba7b-717cba91bee7
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No