Schneider-Electric
 
MTN6606- web-product-data-sheet
MTN6606-0070
DCF77 antenna V2
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type DCF77 receiver
Device presentation Complete mechanism
Colour tint Light grey
Colour code RAL 7035
Complementary
Wiring device mounting Surface
Fixing mode By screw
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.9 cm
Package 1 Width 7.6 cm
Package 1 Length 10.8 cm
Package 1 Weight 183 g
Offer Sustainability
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins