Schneider-Electric
 
MTN6606- web-product-data-sheet
MTN6606-0071
GPS Antenna
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type GPS antenna
Device presentation Complete mechanism
Colour tint White
Complementary
Wiring device mounting Surface
Fixing mode By screw
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.1 cm
Package 1 Width 10.5 cm
Package 1 Length 13.7 cm
Package 1 Weight 222 g
Offer Sustainability
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information