Schneider-Electric
 
MTN663591 picture- web-product-data-sheet
MTN663591
Wind sensor with 0-10 V interface, polar white
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Wind sensor
Main colour tint Polar white
Complementary
Bus type KNX
Wiring device mounting Surface
Colour tint Polar white (RAL 9010)
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.600 cm
Package 1 Width 24.900 cm
Package 1 Length 26.200 cm
Package 1 Weight 808.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 29.900 cm
Package 2 Width 35.000 cm
Package 2 Length 41.200 cm
Package 2 Weight 2.070 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months