This Application will be decommissioned as of January 7th 2025

MTN663593 |
Schneider-Electric
 
MTN663593 picture- web-product-data-sheet
MTN663593
Brightness sensor, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Brightness sensor
Main colour tint Light grey
Complementary
Bus type KNX
Wiring device mounting Surface
Colour tint Light grey (RAL 7035)
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.900 cm
Package 1 Width 7.900 cm
Package 1 Length 9.600 cm
Package 1 Weight 102.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 70
Package 2 Height 20.700 cm
Package 2 Width 30.300 cm
Package 2 Length 40.800 cm
Package 2 Weight 7598.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months