Schneider-Electric
 
MTN663692 picture- web-product-data-sheet
MTN663692
Weather combi-sensor DCF-77 , black
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Weather combi-sensor
Complementary
Bus type KNX
Function available With heater
Wiring device mounting Surface
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21 cm
Package 1 Width 21 cm
Package 1 Length 33 cm
Package 1 Weight 1.68 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months