Schneider-Electric
 
MTN663991 picture- web-product-data-sheet
MTN663991
KNX brightness and temperature sensor, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Brightness and temperature sensor
Main colour tint Light grey
Complementary
Bus type KNX
Function available With integrated bus coupling unit
Wiring device mounting Surface
Colour tint Light grey (RAL 7035)
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.400 cm
Package 1 Width 7.700 cm
Package 1 Length 12.400 cm
Package 1 Weight 156.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 24
Package 2 Height 20.000 cm
Package 2 Width 30.700 cm
Package 2 Length 40.400 cm
Package 2 Weight 4.174 kg
Offer Sustainability
SCIP Number 499c5aaa-2bbb-4a12-9947-043a89ddd76d
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months