Schneider-Electric
 
MTN668990 picture- web-product-data-sheet
MTN668990
Lead gel battery, 7.2 Ah
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Battery
Battery type Lead gel
Complementary
[Ue] rated operational voltage 12 V
Battery capacity 7.2 Ah
Material Plastic: box
Height 100 mm
Width 65 mm
Length 151 mm
Environment
Ambient air temperature for operation -15…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.300 cm
Package 1 Width 12.700 cm
Package 1 Length 16.100 cm
Package 1 Weight 2.564 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 9.900 cm
Package 2 Width 17.800 cm
Package 2 Length 26.300 cm
Package 2 Weight 5.310 kg
Offer Sustainability
SCIP Number 499c5aaa-2bbb-4a12-9947-043a89ddd76d
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months