This Application will be decommissioned as of January 7th 2025

MTN6710-0002 |
Schneider-Electric
 
MTN6710- web-product-data-sheet
MTN6710-0002
KNX universal dimming actuator LL REG-K/2x230/300W
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Dimming actuator
Operating mode KNX bus system
Manual
Bus type KNX
Complementary
Total number of 18 mm modules 4
Mounting support DIN rail
[Ue] rated operational voltage 220...230 V
110...130 V
Network frequency 50/60 Hz
Number of outputs 2
Local signalling LED
Load type Incandescent lamps: 4...300 W at 230 V AC
Halogen lamps: 4...300 W at 230 V AC
LV halogen lamps: 25...300 VA at 12 V AC (wound transformer)
LV halogen lamps: 4...300 W at 12 V AC (electronic transformer)
Compact fluorescent lamp: 4...180 W at 230 V AC (RC mode)
Energy saving lamp: 4...180 W at 230 V AC (RC mode)
LED lamp: 4...180 W at 230 V AC (RC mode)
Compact fluorescent lamp: 30...50 W at 230 V AC (RL LED mode)
Energy saving lamp: 30...50 W at 230 V AC (RL LED mode)
LED lamp: 30...50 W at 230 V AC (RL LED mode)
Incandescent lamps: 4...150 W at 110 V AC
Halogen lamps: 4...150 W at 110 V AC
LV halogen lamps: 25...150 VA at 12 V AC (wound transformer)
LV halogen lamps: 4...150 W at 12 V AC (electronic transformer)
Compact fluorescent lamp: 4...90 W at 110 V AC (RC mode)
Energy saving lamp: 4...90 W at 110 V AC (RC mode)
LED lamp: 4...90 W at 110 V AC (RC mode)
Compact fluorescent lamp: 15...25 W at 110 V AC (RL LED mode)
Energy saving lamp: 15...25 W at 110 V AC (RL LED mode)
LED lamp: 15...25 W at 110 V AC (RL LED mode)
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 299 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins