Schneider-Electric
 
MTN6710- web-product-data-sheet
MTN6710-0004
KNX universal dimming actuator LL REG-K/4x230/250W
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Dimming actuator
Operating mode Manual
KNX bus system
Bus type KNX
Complementary
Total number of 18 mm modules 8
Mounting support DIN rail
[Ue] rated operational voltage 220...230 V
110...130 V
Network frequency 50/60 Hz
Number of outputs 4
Local signalling LED
Load type Incandescent lamps: 4...250 W at 230 V AC
Halogen lamps: 4...250 W at 230 V AC
LV halogen lamps: 25...250 VA at 12 V AC (wound transformer)
LV halogen lamps: 4...250 W at 12 V AC (electronic transformer)
Compact fluorescent lamp: 4...125 W at 230 V AC (RC mode)
Energy saving lamp: 4...125 W at 230 V AC (RC mode)
LED lamp: 4...125 W at 230 V AC (RC mode)
Compact fluorescent lamp: 25...45 W at 230 V AC (RL LED mode)
Energy saving lamp: 25...45 W at 230 V AC (RL LED mode)
LED lamp: 25...45 W at 230 V AC (RL LED mode)
Incandescent lamps: 4...125 W at 110 V AC
Halogen lamps: 4...125 W at 110 V AC
LV halogen lamps: 25...125 VA at 12 V AC (wound transformer)
LV halogen lamps: 4...125 W at 12 V AC (electronic transformer)
Compact fluorescent lamp: 4...60 W at 110 V AC (RC mode)
Energy saving lamp: 4...60 W at 110 V AC (RC mode)
LED lamp: 4...60 W at 110 V AC (RC mode)
Compact fluorescent lamp: 12...22 W at 110 V AC (RL LED mode)
Energy saving lamp: 12...22 W at 110 V AC (RL LED mode)
LED lamp: 12...22 W at 110 V AC (RL LED mode)
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 12.300 cm
Package 1 Length 27.700 cm
Package 1 Weight 576.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.946 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins