This Application will be decommissioned as of January 7th 2025

MTN6725-0001 |
Schneider-Electric
 
MTN6725- web-product-data-sheet
MTN6725-0001
KNX DALI gateway REG-K/1/16(64)/64/IP1
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type KNX DALI gateway
Bus type KNX
Function available Updateable software
Complementary
Total number of 18 mm modules 4
Mounting support DIN rail
[Ue] rated operational voltage 100...240 V
Network frequency 50/60 Hz
Communication port protocol DALI
Web services HTTP server
Local signalling LED
Market segment Small commercial
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.300 cm
Package 1 Width 12.800 cm
Package 1 Length 15.900 cm
Package 1 Weight 269.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 28
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.411 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No