Schneider-Electric
 
MTN6730- web-product-data-sheet
MTN6730-0001
Heating actuator REG-K/6x230/0.16 A , light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Heating actuator
Operating mode KNX bus system
Bus type KNX
Rated output 0.05...0.16 A - 6 x for output switching on/off (heating)
Complementary
Total number of 18 mm modules 4
Wiring device mounting DIN rail
[Ue] rated operational voltage 110...230 V
Load type Valve: 24 V AC
Valve: 110...230 V AC
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 316 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins