This Application will be decommissioned as of January 7th 2025

MTN676090 |
Schneider-Electric
 
MTN676090 picture- web-product-data-sheet
MTN676090
KNX Logic module Basic REG-K, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Bus coupler
Bus type KNX
Function available Programmable as a logic module
Complementary
Total number of 18 mm modules 2.5
Mounting support DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.100 cm
Package 1 Width 7.400 cm
Package 1 Length 9.700 cm
Package 1 Weight 144.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 20.100 cm
Package 2 Width 30.700 cm
Package 2 Length 40.100 cm
Package 2 Weight 4.652 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 499c5aaa-2bbb-4a12-9947-043a89ddd76d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months