Schneider-Electric
 
MTN677290 picture- web-product-data-sheet
MTN677290
KNX timer REG-K, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Time switch
Bus type KNX
Function available Can be control by radio signal DCF77
With summer/winter time function
Possibility to program externally
Modular device additional info Synchronise time over the bus
Number of channels 1
Complementary
Total number of 18 mm modules 2
Mounting support DIN rail
Autonomy 87600 hours
87600 seconds
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.2 cm
Package 1 Width 5.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 116 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months