This Application will be decommissioned as of January 7th 2025

MTN680204 |
Schneider-Electric
 
MTN680204 picture- web-product-data-sheet
MTN680204
Coupler REG-K, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Line coupler
Product destination Bus system
Bus type KNX
Complementary
Total number of 18 mm modules 2
Wiring device mounting DIN rail
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.2 cm
Package 1 Width 5.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 114 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months