Schneider-Electric
 
MTN680329 picture- web-product-data-sheet
MTN680329
KNX/IP router REG-K, light grey
Schneider Electric
Characteristics
Main
Range of product SpaceLogic KNX
Range SpaceLogic KNX
Product or component type Router
Bus type KNX
Market segment Small commercial
Residential
Complementary
Software type Updateable software
Communication network type Ethernet RJ45
Communication port protocol TCP/IP
KNX
Total number of 18 mm modules 2
Mounting support DIN rail
[Ue] rated operational voltage 24 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.2 cm
Package 1 Width 5.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 108 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months