Schneider-Electric
 
MTN681829 picture- web-product-data-sheet
MTN681829
USB interface REG-K, light grey
Schneider Electric
Characteristics
Main
Range KNX
Product or component type USB interface
Bus type KNX
Colour tint Light grey
Colour code RAL 7035
Market segment Residential
Small commercial
Complementary
Transmission rate 9600 bauds
Total number of 18 mm modules 2
Mounting support DIN rail
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.2 cm
Package 1 Width 5.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 101 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months