Schneider-Electric
 
MTN682291 picture- web-product-data-sheet
MTN682291
Analogue actuator REG-K/4-gang , light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Analogue actuator module
Bus type KNX
Complementary
Total number of 18 mm modules 4
Mounting support DIN rail
Number output current 0...20 mA
Output voltage 0...10 V
Number of outputs 4
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.100 cm
Package 1 Width 13.400 cm
Package 1 Length 15.900 cm
Package 1 Weight 274.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 19.500 cm
Package 2 Width 30.700 cm
Package 2 Length 40.200 cm
Package 2 Weight 2.922 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months