Schneider-Electric
 
MTN683901 picture- web-product-data-sheet
MTN683901
REG emergency power supply, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Emergency power supply
Bus type KNX
Complementary
Total number of 18 mm modules 4
Mounting support DIN rail
Network frequency 50...60 Hz
Local signalling LED
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 12.900 cm
Package 1 Length 15.900 cm
Package 1 Weight 278.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 19.900 cm
Package 2 Width 30.400 cm
Package 2 Length 40.400 cm
Package 2 Weight 3.154 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months