Schneider-Electric
 
MTN684032 picture- web-product-data-sheet
MTN684032
KNX power supply REG-K/320 mA, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Power supply
Bus type KNX
Additional information With integrated choke
Complementary
Total number of 18 mm modules 4
Mounting support DIN rail
Network frequency 50...60 Hz
Local signalling LED
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.300 cm
Package 1 Width 12.800 cm
Package 1 Length 16.000 cm
Package 1 Weight 316.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.528 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months