This Application will be decommissioned as of January 7th 2025

MTN684064 |
Schneider-Electric
 
MTN684064 picture- web-product-data-sheet
MTN684064
KNX power supply REG-K/640 mA, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Power supply
Bus type KNX
Additional information With integrated choke
Complementary
Total number of 18 mm modules 4
Mounting support DIN rail
Network frequency 50...60 Hz
Local signalling LED
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 13.700 cm
Package 1 Length 16.000 cm
Package 1 Weight 314.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 20.100 cm
Package 2 Width 30.700 cm
Package 2 Length 40.200 cm
Package 2 Weight 3.524 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months