Schneider-Electric
 
MTN6904- web-product-data-sheet
MTN6904-0002
KNX - mast and corner fastening for KNX weather station Basic V2
Schneider Electric
Characteristics
Main
Range KNX
Product or component type Corner and mast fastening
Accessory / separate part category Mounting and fixing accessory
Complementary
Range compatibility KNX weather station
Diameter 48 mm 60 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.200 cm
Package 1 Width 9.700 cm
Package 1 Length 15.500 cm
Package 1 Weight 186.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 15
Package 2 Height 19.600 cm
Package 2 Width 30.500 cm
Package 2 Length 41.000 cm
Package 2 Weight 3.156 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information