Schneider-Electric
 
MTN6921- web-product-data-sheet
MTN6921-0001
KNX valve drive with status LED and 2 inputs
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Valve drive
Bus type KNX
Rated input Signal voltage (SELV): 2 x binary
Complementary
Supply Voltage supply over bus
[Ue] rated operational voltage 24 V
Environment
IP degree of protection IP21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 13.000 cm
Package 1 Length 16.200 cm
Package 1 Weight 300.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 20.600 cm
Package 2 Width 31.300 cm
Package 2 Length 40.700 cm
Package 2 Weight 3.370 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months