Schneider-Electric
 
MUR34004 picture- web-product-data-sheet
MUR34004
Mureva Styl - labelling set - set of 10
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Symbol sheet
Range compatibility Mureva rocker
Quantity per set Set of 10
Sale per indivisible quantity 1
Complementary
Material Paper
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Product destination Rocker with label
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 4.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 5.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.8 cm
Package 2 Width 8.5 cm
Package 2 Length 8.5 cm
Package 2 Weight 65.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 240
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.906 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 66b36458-2ef6-42ba-b429-8005a46f0a37
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No