Schneider-Electric
 
MUR34007 picture- web-product-data-sheet
MUR34007
Mureva Styl - sealing membrane - white
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Sealing membrane
Range compatibility Mureva Styl
Colour tint White (RAL 9003)
Complementary
Device mounting Flush
Number of gangs 1 gang
Condition of use Indoor/outdoor
Material TPE (thermoplastic elastomer)
Length 71 mm
Height 26 mm
Width 71 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
IP degree of protection IP44
IK degree of protection IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 7.5 cm
Package 1 Length 7.6 cm
Package 1 Weight 14.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 496 g
Package 3 Height 30 cm
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 66b36458-2ef6-42ba-b429-8005a46f0a37
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No