Schneider-Electric
 
MUR34101 picture- web-product-data-sheet
MUR34101
Mureva Styl - fixing frame - 2 gangs - horizontal - grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Fixing frame
Range compatibility Mureva Styl
Colour tint Grey (RAL 7016)
Complementary
Device mounting Flush
Number of gangs 2 gangs
Installation direction Horizontal
Condition of use Indoor/outdoor
Material PC
Distance between centers 71 mm
Length 155 mm
Height 23 mm
Width 84 mm
Projecting depth 19 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Quality labels NF
AENOR
IP degree of protection IP55
IK degree of protection IK08
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 8.100 cm
Package 1 Length 15.300 cm
Package 1 Weight 63.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.000 cm
Package 2 Width 16.000 cm
Package 2 Length 39.500 cm
Package 2 Weight 407.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 30
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 3.213 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 8c554461-aa6e-4ce6-a425-e129474211e1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No