Schneider-Electric
 
MUR34108 picture- web-product-data-sheet
MUR34108
Mureva Styl - fixing frame - 1 gang - grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Fixing frame
Range compatibility Mureva Styl
Colour tint Grey (RAL 7016)
Complementary
Device mounting Flush
Number of gangs 1 gang
Condition of use Indoor/outdoor
Material PC
Length 84 mm
Height 44 mm
Width 84 mm
Projecting depth 19 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Quality labels AENOR
NF
IP degree of protection IP55
IK degree of protection IK08
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 8.500 cm
Package 1 Length 9.500 cm
Package 1 Weight 65.400 g
Unit Type of Package 2 S04
Number of Units in Package 2 60
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.580 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 30.318 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8c554461-aa6e-4ce6-a425-e129474211e1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No