Schneider-Electric
 
MUR34201 picture- web-product-data-sheet
MUR34201
Rocker, Mureva Styl, with bell symbol, grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Range Mureva Styl
Product or component type Rocker
Number of rocker 1
Colour tint Grey (RAL 7016)
Complementary
Device mounting Surface
Flush
Actuator Rocker
Condition of use Indoor/outdoor
Material ABS (acrylonitrile butadiene-styrene)
PP (polypropylene)
Marking Bell symbol
IP degree of protection IP55
IK degree of protection IK08
Width 70 mm
Height 70 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Depth 14 mm
Environment
Quality labels NF
AENOR
CE
EAC
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Standards EN 60669-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 10.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 17.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.0 cm
Package 2 Width 16.0 cm
Package 2 Length 39.5 cm
Package 2 Weight 262.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 60
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 2.38 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 66b36458-2ef6-42ba-b429-8005a46f0a37
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No