Schneider-Electric
 
MUR34206 picture- web-product-data-sheet
MUR34206
Mureva Styl - 2 screws hole covers - set of 10 - grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Cover
Range compatibility Mureva wall fixing
Colour tint Grey
Quantity per set Set of 20
Sale per indivisible quantity 1
Complementary
Material PP (polypropylene)
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Product destination Fixing holes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 4.5 cm
Package 1 Length 6.0 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.2 cm
Package 2 Width 7.5 cm
Package 2 Length 7.8 cm
Package 2 Weight 38.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 650
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.79 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 2c66ee7f-b39d-425f-a4af-fd0972454bc0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No