Schneider-Electric
 
MUR34555 picture- web-product-data-sheet
MUR34555
Mureva Styl - 5 x E14 bulb 250V
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Range Mureva Styl
Product or component type Bulb
Complementary
Bulb base E14
Power consumption in W 5 W
Rated voltage 230 V AC
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Product destination Signalling device
Quality labels EAC
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.100 cm
Package 1 Width 2.500 cm
Package 1 Length 6.300 cm
Package 1 Weight 5.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 3.200 cm
Package 2 Width 7.500 cm
Package 2 Length 7.700 cm
Package 2 Weight 35.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 325
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.794 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 70ff4a45-7b66-43af-a141-7990e6438899
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No