Schneider-Electric
 
MUR35008 picture- web-product-data-sheet
MUR35008
Mureva Styl - cable entry - for 1 tube M20 - grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Cable entry
Range compatibility Mureva Styl
Quantity per set Set of 10
Complementary
Number of cables 1
Thread type M20
Cable entry Easy valve access
Condition of use Indoor/outdoor
Material PP (polypropylene)
SEBS
Colour tint Grey
Length 49 mm
Height 13 mm
Width 42 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Quality labels NF
AENOR
IP degree of protection IP55
IK degree of protection IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 1.3 cm
Package 1 Length 4.9 cm
Package 1 Weight 47.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.0 cm
Package 2 Width 16.0 cm
Package 2 Length 39.5 cm
Package 2 Weight 566.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 60
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 4.14 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 66b36458-2ef6-42ba-b429-8005a46f0a37
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No