Schneider-Electric
 
MUR35026 picture- web-product-data-sheet
MUR35026
Push-button, Mureva Styl, 10A, 250V, IP55, grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Range Mureva Styl
Product or component type Push-button
Number of rocker 1
Colour tint Grey (RAL 7016)
Complementary
Device presentation Complete product
Technology type Electromechanical
Device mounting Surface
Actuator Rocker
[Ue] rated operational voltage 250 V AC
Condition of use Indoor/outdoor
Material SEBS
ABS (acrylonitrile butadiene-styrene)
Brass
Rated current 10 A
Wire stripping length 13 mm
Cable entry Easy valve access diameter: 6…20 mm
Clamping connection capacity 1.5...2.5 mm² for rigid cable(s)
1.5...2.5 mm² for stranded cable(s)
1.5...2.5 mm² for flexible cable(s)
Fixing mode By screws
IP degree of protection IP55
IK degree of protection IK08
Width 76 mm
Height 76 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Depth 64 mm
Projecting depth 64 mm
Environment
Quality labels NF
EAC
CE
AENOR
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Standards EN 60669-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.600 cm
Package 1 Width 6.500 cm
Package 1 Length 7.600 cm
Package 1 Weight 118.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.000 cm
Package 2 Width 17.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.280 kg
Unit Type of Package 3 S04
Number of Units in Package 3 60
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 8.505 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations