Schneider-Electric
 
MUR35027 picture- web-product-data-sheet
MUR35027
Mureva Styl - push-button flush & surface mounting - grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Range Mureva Styl
Product or component type Push-button
Number of rocker 1
Colour tint Grey (RAL 7016)
Complementary
Device presentation Mechanism
Technology type Electromechanical
Device mounting Surface
Flush
Actuator Rocker
[Ue] rated operational voltage 250 V AC
Condition of use Indoor/outdoor
Rated current 10 A
Material SEBS
Brass
ABS (acrylonitrile butadiene-styrene)
Wire stripping length 13 mm
Clamping connection capacity 1.5...2.5 mm² for rigid cable(s)
1.5...2.5 mm² for stranded cable(s)
1.5...2.5 mm² for flexible cable(s)
Fixing mode By screws
IP degree of protection IP55
IK degree of protection IK08
Width 71 mm
Height 71 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Depth 40 mm
Environment
Quality labels EAC
AENOR
NF
CE
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Standards EN 60669-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.100 cm
Package 1 Width 4.200 cm
Package 1 Length 7.100 cm
Package 1 Weight 52.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.000 cm
Package 2 Width 16.000 cm
Package 2 Length 39.500 cm
Package 2 Weight 611.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 60
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 4.419 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations