Schneider-Electric
 
MUR35034 picture- web-product-data-sheet
MUR35034
Switch, Mureva Styl, mechanism, 2-pole 1-way, electromechanical, 16AX, IP55, grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Range Mureva Styl
Product or component type Switch
Number of rocker 1
Switch function 2-pole 1-way
Colour tint Grey (RAL 7016)
Complementary
Device presentation Mechanism
Technology type Electromechanical
Device mounting Surface
Flush
Actuator Rocker
Load type Load for energy saving lamps with ballast: 200 W
[Ue] rated operational voltage 250 V AC
Condition of use Indoor/outdoor
Material SEBS
ABS (acrylonitrile butadiene-styrene)
Brass
Rated current 16 AX
Wire stripping length 13 mm
Clamping connection capacity 1.5...2.5 mm² for rigid cable(s)
1.5...2.5 mm² for stranded cable(s)
1.5...2.5 mm² for flexible cable(s)
Fixing mode By screws
IP degree of protection IP55
IK degree of protection IK08
Width 71 mm
Height 71 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Depth 40 mm
Environment
Quality labels EAC
AENOR
NF
CE
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Standards EN 60669-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 7.2 cm
Package 1 Length 7.2 cm
Package 1 Weight 55.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.8 cm
Package 2 Width 16.0 cm
Package 2 Length 39.5 cm
Package 2 Weight 646.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 60
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 4.763 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 66b36458-2ef6-42ba-b429-8005a46f0a37
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1