Schneider-Electric
 
MUR35042 picture- web-product-data-sheet
MUR35042
Shutter control, Mureva Styl, flush & surface, grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Range Mureva Styl
Product or component type Shutter control
Number of rocker 2
Switch function Push-button
Colour tint Grey (RAL 7016)
Complementary
Device presentation Mechanism
Technology type Electromechanical
Device mounting Surface
Flush
Actuator Rocker
[Ue] rated operational voltage 250 V AC
Condition of use Indoor/outdoor
Rated current 10 A
Material Brass
SEBS
ABS (acrylonitrile butadiene-styrene)
Wire stripping length 13 mm
Clamping connection capacity 1.5...2.5 mm² for rigid cable(s)
1.5...2.5 mm² for stranded cable(s)
1.5...2.5 mm² for flexible cable(s)
Fixing mode By screws
IP degree of protection IP55
IK degree of protection IK07
Width 71 mm
Height 71 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Depth 40 mm
Environment
Quality labels EAC
CE
AENOR
NF
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Standards EN 60669-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 8.6 cm
Package 1 Length 8.8 cm
Package 1 Weight 89.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.446 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes