Schneider-Electric
 
MUR35052 picture- web-product-data-sheet
MUR35052
Mureva Styl - emergency switch - key to release - grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Emergency key push-button
Device presentation Mechanism
Colour tint Push-button: red
Cover plate: yellow
Complementary
Device mounting Surface
Flush
Technology type Electromechanical
Type of keylock 455
Rated current 3 A
[Ue] rated operational voltage 240 V AC
Condition of use Indoor/outdoor
Material ABS (acrylonitrile butadiene-styrene)
Fixing mode By screws
Height 71 mm
Width 71 mm
Depth 80 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Quality labels EAC
CE
IP degree of protection IP55
IK degree of protection IK08
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.7 cm
Package 1 Width 8.5 cm
Package 1 Length 9.3 cm
Package 1 Weight 165.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.298 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 66b36458-2ef6-42ba-b429-8005a46f0a37
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No