Schneider-Electric
 
MUR35053 picture- web-product-data-sheet
MUR35053
Mureva Styl - emergency switch - turn to release - grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Emergency push-button
Device presentation Mechanism
Colour tint Push-button: red
Cover plate: yellow
Complementary
Device mounting Surface
Flush
Technology type Electromechanical
Rated current 3 A
[Ue] rated operational voltage 240 V AC
Condition of use Indoor/outdoor
Material ABS (acrylonitrile butadiene-styrene)
Fixing mode By screws
Height 71 mm
Width 71 mm
Depth 80 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Quality labels EAC
CE
IP degree of protection IP55
IK degree of protection IK08
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.700 cm
Package 1 Width 8.500 cm
Package 1 Length 9.300 cm
Package 1 Weight 129.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.984 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 26.872 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes